StarTech.com

DisplayPort 1.2 Cable with Latches - Certified, 2m

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

Product ID: DISPL2M

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Backward compatible with DisplayPort 1.1
View More
  • Designed and manufactured to DisplayPort 1.2 standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Molded latching connectors with strain relief
20,99 € EUR exc VAT
25,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Cable OD 7.3 mm [0.3 in]
Color Black
Connector Style Latching
Product Height 1.3 cm [0.5 in]
Product Length 2 m [6.6 ft]
Product Width 20.9 mm [0.8 in]
Weight of Product 146 g [5.2 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 151 g [5.3 oz]
What's in the Box
Included in Package 1 - 2m Latching DisplayPort 1.2 Cable

Certifications

Related Products

0.5m Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL50CM
0.5m Short DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices, with reduced clutter

10,99 € exc VAT
13,19 € inc VAT
1m DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL1M
1m DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

15,99 € exc VAT
19,19 € inc VAT
DisplayPort 1.2 Cable with Latches - Certified, 3m
DISPL3M
DisplayPort 1.2 Cable with Latches - Certified, 3m

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

25,99 € exc VAT
31,19 € inc VAT
5m Long DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k
DISPL5M
5m Long DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort-equipped devices over longer distances

37,99 € exc VAT
45,59 € inc VAT