StarTech.com

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

Product ID: DISPLPORT6L

  • High-resolution support up to 4K x 2K
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6Gbps
  • DisplayPort (VESA) certified
View More
  • Backward compatible with DisplayPort 1.1
  • Designed and manufactured to DisplayPort 1.2 standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Molded latching connectors with strain relief
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Cable OD 6.5 mm [0.3 in]
Color Black
Connector Style Latching
Product Height 1.3 cm [0.5 in]
Product Length 1.8 m [6 ft]
Product Width 20.9 mm [0.8 in]
Weight of Product 135 g [4.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 140 g [4.9 oz]
What's in the Box
Included in Package 1 - 6 ft DisplayPort™ 1.2 Cable with Latches - M/M

Certifications

Accessories