StarTech.com

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

Product ID: HDADMM50CM

  • Gold-plated HDMI® connectors
  • Supports the full HDMI High Speed specification
  • 3D and Ethernet ready for supported devices
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Cable OD 4.2
Color Black
Connector Style Straight
Product Length 0.5 m [1.6 ft]
Weight of Product 25 g [0.9 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 0.5 m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Micro M/M

Certifications

Related Products

1m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM1M
1m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,19 € inc VAT
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDADMM2M
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

13,99 € exc VAT
16,79 € inc VAT