StarTech.com

1 m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

Product ID: HDACMM1M

  • Gold-plated HDMI® Mini and HDMI connectors
  • Compact, lightweight design
  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
13,99 € EUR exc VAT
16,79 € EUR inc VAT

Overview

The HDACMM1M HDMI® Mini to HDMI Cable with Ethernet lets you connect devices that feature an HDMI Mini port to an HDMI-enabled display/device, providing a cost-saving solution for connecting cutting-edge and next-generation HDMI-enabled devices to existing HDMI technology.

This HDMI Mini to HDMI adapter features high-quality gold-tipped connectors that ensure peak connectivity and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • The lightweight, compact design of this A to C HDMI® cable offers an easy-to-manage, direct connection between an HDMI® Mini-enabled digital video camera and an HDTV or display
  • Backed by StarTech.com lifetime warranty

Applications

Connect your digital camera to HDMI®-enabled devices

A single-cable solution for quickly connecting your HDMI-capable A/V devices

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Number of Conductors 19
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 10.800
Product Length 1 m [3.3 ft]
Product Weight 0 kg [0.1 lb]
Product Width 20.800
Wire Gauge 30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1 m High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini- M/M

Certifications

Related Products

0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM50CM
0.5m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

12,99 € exc VAT
15,59 € inc VAT
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M
HDACMM2M
2m High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped camera, Smartphone or portable device to your HDMI-capable TV or display

15,99 € exc VAT
19,19 € inc VAT

Accessories