StarTech.com

High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 15 m

Create Ultra HD connections between your HDMI devices at distances of up to 15 meters

Product ID: HDMM15M

  • Supports Ultra HD Resolutions up to 3840x2160 (4K x 2K)
  • Provides connection distances up to 15 meters away
  • Guaranteed reliability with our lifetime warranty
81,99 € EUR exc VAT
98,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 15 m [49.2 ft]
Product Width 20 mm [0.8 in]
Weight of Product 1.6 kg [3.6 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 44.5 cm [17.5 in]
Package Quantity 1
Package Width 34.5 cm [13.6 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - 15 m High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

10m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM10M
10m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

71,99 € exc VAT
86,39 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM1MHS
1m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

7,99 € exc VAT
9,59 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM2MHS
2m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

11,99 € exc VAT
14,39 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMM3MHS
3m High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

14,99 € exc VAT
17,99 € inc VAT