Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Product ID: HDMM2M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Features
  • 2x HDMI® Male Connectors

  • Gold-plated HDMI connectors

  • High quality construction

  • Supports Ultra HD Resolutions up to 4k x 2k

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
8,99 € EUR exc VAT
10,79 € inc VAT

ID: HDMM2M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The HDMM2M High Speed HDMI® cable (2m/6.5ft) features 2 gold-plated HDMI (male) connectors and durable high quality construction to provide a dependable HDMI to HDMI connection between devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, stereo receivers, projectors and more.

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.

The HDMM2M 2-meter/6.5ft HDMI cable is backed by StarTech.com's Lifetime Warranty.

About StarTech.com HDMI to HDMI Cables:

StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.

Please Note:This is a replacement product for StarTech.com's 6 ft High Speed HDMI® Cable - HDMI- M/M (HDMIMM6).

The StarTech.com Advantage
  • Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI® connection
  • Molded HDMI connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free HDMI to HDMI audio-video performance
  • Backed by StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Length 2 m [6.6 ft]
Product Weight 0.1 kg [0.3 lb]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 2m High Speed HDMI® Cable - HDMI - M/M
1m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM1M

1m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

6,99 € exc VAT
8,39 € inc VAT

3m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM3M

3m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

13,99 € exc VAT
16,79 € inc VAT

0.5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM50CM

0.5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

6,99 € exc VAT
8,39 € inc VAT

5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM5M

5m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

19,99 € exc VAT
23,99 € inc VAT

7m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM7M

7m High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

40,99 € exc VAT
49,19 € inc VAT

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

71,99 € exc VAT
86,39 € inc VAT

15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM15MA

15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

98,99 € exc VAT
118,79 € inc VAT

High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)
HDMM20MA

High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)

Connect your HDMI devices, up to 20m away with no signal loss

93,99 € exc VAT
112,79 € inc VAT

High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)
HDMM30MA

High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)

Connect your HDMI devices, up to 30m away with no signal loss

144,99 € exc VAT
173,99 € inc VAT

USB Video Adapters (7)

USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p
USB32HDPRO

USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p

Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p

97,99 € exc VAT
117,59 € inc VAT

USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32HD4K

USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
152,39 € inc VAT

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
160,79 € inc VAT

Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES

Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
100,79 € inc VAT

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
109,19 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB to Dual HDMI Adapter - 4K
USB32HD2

USB to Dual HDMI Adapter - 4K

Connect two HDMI displays to a single USB port

111,99 € exc VAT
134,39 € inc VAT

HDMI Cables and Adapters (4)

HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM

HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,19 € inc VAT

8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN

8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

10,99 € exc VAT
13,19 € inc VAT

2m HDMI Extension Cable - Ultra HD 4k x 2k HDMI Cable - M/F
HDEXT2M

2m HDMI Extension Cable - Ultra HD 4k x 2k HDMI Cable - M/F

Extend the connection distance between your HDMI®-enabled devices by 2 meters

12,99 € exc VAT
15,59 € inc VAT

Standard HDMI® Cable (Panel Mount) - F/M
HDMIPNLFM3

3 ft Standard HDMI Cable for Panel Mount - F/M

Allows an HDMI® connection to be mounted on a secure and easily accessible panel.

10,99 € exc VAT
13,19 € inc VAT

Video Cable Adapters (1)

HDMI Coupler / Gender Changer - F/F
GCHDMIFF

HDMI Coupler / Gender Changer - F/F

A cost-effective way of joining 2 shorter Standard or High Speed HDMI® Cables together.

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.