StarTech.com

5m Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

Product ID: HDMM5MFL

  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
  • Supports Ultra HD Resolutions up to 4k x 2k
View More
  • Supports High Speed HDMI®
  • Gold-plated HDMI connectors
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Cable OD 4
Color Black
Connector Style Straight
Product Length 5 m [16.4 ft]
Weight of Product 494 g [17.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 505 g [17.8 oz]
What's in the Box
Included in Package 1 - 5m Flat High Speed HDMI® Cable with Ethernet - HDMI - M/M

Certifications