StarTech.com

7m (23 ft) White CL3 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall HDMI cable installations, for applications requiring CL3-rated cables

Product ID: HD3MM7MW

  • 2x HDMI Male Connectors
  • CL3 cable rating
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Gold-plated HDMI connectors
  • High quality construction
24,99 € EUR exc VAT
29,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CL3 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 7 m [23 ft]
Color White
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 7 m [23 ft]
Product Width 20.5 mm [0.8 in]
Weight of Product 209.9 g [7.4 oz]
Wire Gauge 30/32 AWG
Packaging Information
Package Height 25 mm [1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 219.8 g [7.8 oz]
What's in the Box
Included in Package 1 - 7m White CL3 High Speed HDMI Cable - M/M

Certifications