StarTech.com

8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

Product ID: HDDVIFM8IN

  • 1x HDMI® female connector, 1x DVI-D male connector
  • Offers 8” in cable length
  • Aluminum-Mylar Foil with Braided Shielding
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Overview

The HDDVIFM8IN HDMI® to DVI-D Video Adapter Cable features one HDMI female connector and one DVI-D male connector, which enables a bi-directional connection between HDMI-capable devices and DVI-D capable devices to overcome compatibility issues.

The HDMI to DVI dongle offers 8-inches in cable length, which lessens strain on the connectors and prevents damage to the cable while also reducing the potential of blocking other nearby ports.

Designed and constructed to provide a dependable HDMI to DVI connection, this high quality cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • The 8-inch dongle format reduces the potential of blocking other available ports and removes strain from the HDMI®/DVI connectors
  • Eliminates the need for multiple cables and clutter by providing bi-directional connectivity between HDMI-capable and DVI-D capable devices
  • Backed by StarTech.com lifetime warranty

Applications

Connect a DVI-D laptop to an HDMI®-enabled display

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 1920x1200
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Product Weight 0.1 kg [0.1 lb]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 8in HDMI to DVI-D Video Cable Adapter - F/M

Certifications

Related Products

8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
HDDVIMF8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

10,99 € exc VAT
13,19 € inc VAT
HDMI to DVI-D Video Cable Adapter - M/F
HDMIDVIMF
HDMI to DVI-D Video Cable Adapter - M/F

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,19 € inc VAT
HDMI® to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
13,19 € inc VAT
1m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM1M
1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
16,79 € inc VAT
2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
17,99 € inc VAT
3m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM3M
3m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 3m away from your DVI-D display

17,99 € exc VAT
21,59 € inc VAT
1m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM1M
1m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
16,79 € inc VAT
2m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM2M
2m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
17,99 € inc VAT
3m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM3M
3m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 3m away from your DVI-D display

18,99 € exc VAT
22,79 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

This is a passive video signal converter.  

A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.

An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.

For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

The HDMI to DVI-D adapter or cable is a bi-directional adapter or cable, which allows both HDMI and DVI to be the source or destination.

HDMI contains digital video and audio, while DVI usually only carries video. If you use these adapters or cables, they will transmit video but not audio.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.