Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com5m (15 ft) Active High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 5m away with no signal loss
Product ID: HDMM5MA
- Thin cable construction – outer diameter (OD) of 3.6mm
- Built-in, active amplifier circuitry
- Supports Ultra HD Resolutions up to 4k x 2k
- Gold-plated HDMI connectors
- High quality construction
Not Available
May be in stock with partners
From a Partner
Support
Overview
The HDMM5MA 15 ft Active High Speed HDMI® Cable features a built-in active signal booster for a connection distance of up to 15 feet (5m) between your HDMI-enabled devices, with no signal loss.
This durable, lightweight cable features thinner HDMI wire construction - approximately half the thickness of a regular 5m cable, which allows for a more flexible installation with minimal clutter. Plus, the cable features built-in amplifier circuitry which actively boosts the HDMI signal with no external power required.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.
This 5 meter HDMI cable is backed by StarTech.com's 2-year Warranty.
Please Note: This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please refer to the "TV" label on the HDMI connector which plugs into your display, in order to ensure that the device and the HDMI source are connected properly.
The StarTech.com Advantage
- No HDMI signal loss, even at a distance of up to 15 feet (5 meters)
- Flexible construction for easier installations
Applications
Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc., up to 5m away, with no signal loss
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932967 | |
UPC Code | 065030853361 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Chipset ID | Redmere - PRA1610 | |
Connector Plating | Gold | |
Fire Rating | CMG Rated (General Purpose) | |
Performance | ||
Maximum Digital Resolutions | 4K x 2K @ 30 Hz | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 5 m [16.4 ft] | |
Cable OD | 3.6 mm [0.1 in] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 5 m [16.4 ft] | |
Product Weight | 135 g [4.8 oz] | |
Wire Gauge | 36 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 138 g [4.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 5m Active High Speed HDMI® Cable - HDMI - M/M |
Related Products
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- HDMM5MA_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
HDMI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with audio over HDMI, ensure that the following is true:
-
The source is set up to output audio over HDMI.
-
The destination is compatible with the source's audio format.
-
The destination's volume was raised.
Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+