StarTech.com

30m (100 ft) Active Fiber Optic AOC High Speed HDMI Cable M/M - Ultra HD 4k x 2k HDMI Cable

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 30m away with no signal loss

Product ID: HDMM30MAO

  • Powered by HDMI ports
  • Fiber optic and copper wire
  • EMI/RFI immunity
  • Supports Ultra HD Resolutions up to 4k x 2k
510,99 € EUR exc VAT
613,19 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The HDMM30MAO Active Optical High Speed HDMI® Cable features both copper and fiber conductors, providing a lighter, more flexible cable construction, which makes it ideal for installation in narrow spaces and over longer distances - a perfect solution for conference rooms, classrooms, digital signage displays, and more.

The HDMI AOC features a built-in booster circuit that is self-powered through the HDMI ports, allowing you to connect your HDMI-enabled devices at a distance of up to 30 meters with no signal loss.

Comprised of a fiber and copper wire mix, this active cable is less susceptible to EMI interference, for a clear and reliable Audio/Video signal even in environments such as data centers, hospitals, etc.

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.

This 30-meter HDMI cable is backed by StarTech.com's 2-year Warranty.

Please Note: This cable features unidirectional architecture, which requires that the cable is installed in the correct direction. Please refer to the "source" and "display" labels on the HDMI connectors, in order to ensure that the device and the HDMI source are connected properly.

The StarTech.com Advantage

  • Saves having to use an additional USB port to power the built-in booster circuit
  • Preserves device HDMI ports, with lightweight fiber-copper wire that puts less strain on the connection points
  • Ideal for installations where space is narrow or limited, with a thin, flexible design

Applications

Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc., over longer distance with no signal loss or EMI interference

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 30 m [98.4 ft]
Color Black
Connector Style Straight
Product Height 10 mm [0.4 in]
Product Length 30 m [98.4 ft]
Product Weight 1.1 kg [2.4 lb]
Product Width 20 mm [0.8 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 1.4 kg [3 lb]
What's in the Box
Included in Package 1 - 30m Active Optical High Speed HDMI® Cable

Certifications

Related Products

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

71,99 € exc VAT
86,39 € inc VAT
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM15MA
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

98,99 € exc VAT
118,79 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.