StarTech.com

3m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 3m away from your DVI-D display

Product ID: HDCDVIMM3M

  • 1x HDMI Mini male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • Gold-plated connectors
  • Supports a maximum resolution of 1920x1200
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - Mini HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 1.6 cm [0.6 in]
Product Length 3 m [9.8 ft]
Product Width 39.5 mm [1.6 in]
Weight of Product 144.6 g [5.1 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 154.1 g [5.4 oz]
What's in the Box
Included in Package 1 - 3m Mini HDMI® to DVI-D Cable - M/M

Certifications

Related Products

1m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM1M
1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

13,99 € exc VAT
16,79 € inc VAT
2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
17,99 € inc VAT