StarTech.com

High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 15 m (50 ft.)

Create feature-rich HDMI connections, up to 15 m away with no signal loss

Product ID: HD2MM15MA

  • Built-in, active amplifier circuitry
  • CL2 fire rating
  • Supports all HDMI 2.0 specifications
View More
  • Supports resolutions up to 4K@60Hz
  • Provides connection distances up to 50 feet (15 meters)
  • Supports up to 18Gbps bandwidth
  • Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
  • Up to 32 audio channels with 1536Hz sampling rate
  • Supports 21:9 cinema aspect ratio
  • Delivers dual video streams to a single display
  • Supports 3D video
  • Delivers multi-stream audio to multiple users (up to 4)
  • Supports BT.2020 colorimetry
  • Supports Consumer Electronics Control (CEC) functions
  • Backward compatible with earlier versions of HDMI
131,99 € EUR exc VAT
158,39 € EUR inc VAT

Overview

This CL2 HDMI cable is rated for in-wall installations. It also has a built-in active signal booster that allows for a connection distance of up to 50 feet (15 m) between your HDMI devices, with no signal loss. The cable is also backward compatible with previous HDMI specifications and will work with all of your existing HDMI devices.

Create 4K HDMI connections over longer distances

The cable’s built-in amplifier circuitry actively boosts the HDMI signal with no external power required. It supports longer connections than regular HDMI. The active cable also features a thinner wire construction for more flexibility, making it ideal for in-wall installations.

Experience the best that HDMI has to offer

This 4K HDMI cable supports resolutions of up to 4K@60Hz (3840x2160p) and bandwidths of up to 18Gbps. It also supports HDR (High Dynamic Range) for higher contrast ratio and vivid colors.

With higher resolutions, increased speeds, and sharper images, the cable provides the very best HDMI capabilities available today. It’s the perfect cable for creating the ultimate home-theater experience, for providing lifelike digital signage, or for delivering exceptional presentations.

The cable also supports up to 32 uncompressed digital audio channels to provide crystal-clear sound.

The HD2MM15MA is backed by a StarTech.com 2-year Warranty.

Note: This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please ensure that the HDMI connector labeled with "TV" is connected to the display,  in order to ensure that the device and the HDMI source are connected properly.

Applications

For in-wall installations where CL2 fire rating is required

Connect 4K/Ultra HD displays and devices

Connect HDMI projectors in boardrooms, classrooms or conference rooms

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID Spectra7 - HT8181
Connector Plating Gold
Fire Rating CL2 Rated
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Special Notes / Requirements
Note This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please ensure that the HDMI connector labelled with "TV" is connected to the display, in order to ensure that the device and the HDMI source are connected properly.
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Connector Style Straight
Product Height 11 mm [0.4 in]
Product Length 15 m [49.2 ft]
Product Weight 1.5 kg [3.2 lb]
Product Width 22 mm [0.9 in]
Wire Gauge 24 AWG
Packaging Information
Shipping (Package) Weight 1.5 kg [3.3 lb]
What's in the Box
Included in Package 1 - HDMI cable

Certifications

Related Products

High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 10 m (30 ft.)
HD2MM10MA
High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 10 m (30 ft.)

Create feature-rich HDMI connections, up to 10 m away with no signal loss

96,99 € exc VAT
116,39 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.