StarTech.com

Premium High Speed HDMI Cable with Gripping Connectors - 4K 60Hz - 2 m (6 ft.)

High-retention HDMI connections that are certified to provide premium, error-free performance

Product ID: HDMM2MLP

  • Premium HDMI certification
  • Create secure connections with connectors that grip inside the HDMI ports
  • Supports all HDMI 2.0 specifications
View More
  • Supports resolutions up to 4K@60 Hz
  • Supports up to 18Gbps bandwidth
  • Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
  • Up to 32 audio channels with 1536Hz sampling rate
  • Supports 21:9 cinema aspect ratio
  • Delivers dual video streams to a single display
  • Delivers multi-stream audio to multiple users (up to 4)
  • Supports BT.2020 colorimetry
  • Supports Consumer Electronics Control (CEC) functions
  • Backward compatible with earlier versions of HDMI
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 0 cm [0 in]
Product Length 2 m [6.6 ft]
Product Width 0 m [0 ft]
Weight of Product 72 g [2.5 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 26.1 cm [10.3 in]
Package Width 17.8 cm [7 in]
Shipping (Package) Weight 148 g [5.2 oz]
What's in the Box
Included in Package 1 - HDMI cable

Certifications