StarTech.com

15m Coax High Resolution Monitor VGA Video Extension Cable - HD15 M/F

Extend your VGA monitor connection without losing video signal quality

Product ID: MXTHQ15M

  • Triple coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
View More
  • High quality VGA connectors with molded PVC strain relief
  • Ferrite cores to help eliminate EMI interference
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Product Length 15 m [49.2 ft]
Weight of Product 1.4 kg [3.1 lb]
Wire Gauge 28 AWG
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - 15m Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
2 - Nuts

Certifications

Related Products

10m Coax High Resolution Monitor VGA Video Extension Cable - HD15 M/F
MXTHQ10M
10m Coax High Resolution Monitor VGA Video Extension Cable - HD15 M/F

Extend your VGA monitor connection without losing video signal quality

33,99 € exc VAT
40,79 € inc VAT