StarTech.com

8in DVI to VGA Cable Adapter - DVI-I Male to VGA Female

Connect your VGA Display to a DVI-I source

Product ID: DVIVGAMF8IN

  • DVI-I (Male) to VGA (Female) Connectors
  • Offers 8” in cable length
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Environmental
Operating Temperature -5°C to 45°C (23°F to 113°F)
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Weight of Product 69 g [2.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 8in DVI to VGA Cable Adapter - M/F

Certifications

Related Products

DVI to VGA Cable Adapter - M/F
DVIVGAMF
DVI to VGA Cable Adapter - M/F

Connect your VGA Display to a DVI-I source

4,99 € exc VAT
5,99 € inc VAT