StarTech.com

8in LFH 59 Male to Dual Female VGA DMS 59 Cable

Connect two VGA monitors to your DMS / LFH graphics card

Product ID: DMSVGAVGA1

  • Connect a LFH/DMS 59 equipped graphics card to 2 VGA monitors
20,99 € EUR exc VAT
25,19 € EUR inc VAT

Overview

This DMS 59 to dual VGA Y cable allows you to break out one LFH 59 or LFH 60 (DMS 59 and DMS 60) connection on Matrox Qid, nVidia Quadro, and PNY Quadro graphics cards into two high density DB15 female connectors, letting you connect two VGA monitors for a cost-effective dual monitor solution.

Expertly designed and constructed of only high quality materials, the DMSVGAVGA1 DMS 59 to dual VGA Y cable is backed by our Lifetime Warranty.

Equivalent Part numbers:
HP: GS567AA, GS567AAR
PNY: 91004085-T

The StarTech.com Advantage

  • Connect two VGA monitors to a single graphics card port
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - DMS-59 (59 pin) Male
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Product Weight 119 g [4.2 oz]
Packaging Information
Shipping (Package) Weight 126 g [4.4 oz]
What's in the Box
Included in Package 1 - 8in LFH 59 Male to Dual Female VGA DMS 59 Cable

Certifications