Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com8in LFH 59 Male to Dual Female DisplayPort DMS 59 Cable
Connect two DisplayPort monitors to your DMS / LFH-equipped graphics card
Product ID: DMSDPDP1
- High-resolution support of up to 4k x 2k
- Molded connectors with strain relief
Overview
The DMSDPDP1 DMS-59 to Dual DisplayPort Cable allows you to split the video from a single LHF graphics card on to two DisplayPort (DP) monitors.
The DMS to DP Y cable supports high resolutions of up to 4k x 2k (3840 x 2160) with a maximum HBR2 bandwidth of 21.6 Gbps and is compatible with DMS / LFH 59 or DMS / LFH 60 graphics cards such as Matrox, NVIDIA®, PNY, ATI and HP.
Backed by our Lifetime Warranty, the DMSDPDP1 is designed and constructed for maximum durability – making it a reliable and cost-effective replacement for damaged or misplaced DMS to 2x DisplayPort cables.
The StarTech.com Advantage
- Cost-effective alternative to other DMS DisplayPort Cables such as the HP XP688AA
- Guaranteed reliability
Applications
Connect two DisplayPort monitors to a single DMS / LFH 59 or DMS / LFH 60 graphics card port
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030859592 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - DMS-59 (59 pin) Male | |
Connector B | 2 - DisplayPort (20 pin) Latching Female | |
Physical Characteristics | ||
Cable Length | 203.2 mm [8 in] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 15 mm [0.6 in] | |
Product Length | 203.2 mm [8 in] | |
Product Weight | 79 g [2.8 oz] | |
Product Width | 41 mm [1.6 in] | |
Wire Gauge | 32 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 86 g [3 oz] | |
What's in the Box | ||
Included in Package | 1 - 8in LFH 59 Male to Dual Female DisplayPort DMS 59 Cable |
Related Products
8in LFH 59 Male to Female DVI I VGA DMS 59 Cable
Connect one VGA monitor and one DVI monitor to your DMS / LFH graphics card.
8in LFH 59 Male to Dual Female DVI I DMS 59 Cable
Connect two DVI monitors to your DMS / LFH equipped graphics card.
Product Support
Data Sheets
-
DMSDPDP1_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+