StarTech.com

Mini HDMI to DVI-D Adapter M/F - 8in

Connect a DVI display to a Mini HDMI enabled device using a standard DVI-D cable

Product ID: HDCDVIMF8IN

  • Offers 8" in cable length
  • Aluminum-mylar foil with braided shielding
  • Supports a maximum resolution of 1920x1200
12,99 € EUR exc VAT
15,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - Mini HDMI (19 pin) Male
Connector B 1 - DVI-D (25 pin) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Height 1.6 cm [0.6 in]
Product Length 203 mm [8 in]
Product Width 39.5 mm [1.6 in]
Weight of Product 39.6 g [1.4 oz]
Wire Gauge 30/32 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 44.8 g [1.6 oz]
What's in the Box
Included in Package 1 - 8in Mini HDMI® to DVI-D Video Adapter - M/F

Certifications

Related Products

Micro HDMI to DVI-D Adapter M/F - 8in
HDDDVIMF8IN
Micro HDMI to DVI-D Adapter M/F - 8in

Connect a DVI display to a Micro HDMI enabled device using a standard DVI-D cable

12,99 € exc VAT
15,59 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT