StarTech.com

6 ft 2 Prong European Power Cord for PC Computers

Power your PC from a grounded European power outlet

Product ID: PXT101EUR

  • 1x CEE 7/7 (Schuko) EU Power Plug
  • 1x IEC 320 C13 connector
  • Rated to carry 250V at 10A
  • VDE, RoHS approval
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - CEE 7/7 Power (European) Plug
Connector B 1 - IEC 60320 C13 Power
Power
Input Current 10 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 188 g [6.6 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 12.6 cm [5 in]
Package Width 36 mm [1.4 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 6 ft 2 Prong European Power Cord for PC Computers

Certifications