StarTech.com

2m Standard Laptop Power Cord - EU to C7

An on-the-go cable solution for powering your laptop

Product ID: PXT101NBEU

  • Portable, lightweight design
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - CEE 7/16 Power (Europlug) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Product Height 2.4 cm [0.9 in]
Product Length 2 m [6.6 ft]
Product Width 77 mm [3 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 13 mm [0.5 in]
Package Quantity 1
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 2m Standard Laptop Power Cord - EU to C7

Certifications

Related Products

6 ft 2 Prong European Power Cord for PC Computers
PXT101EUR
6 ft 2 Prong European Power Cord for PC Computers

Power your PC from a grounded European power outlet

6,99 € exc VAT
8,39 € inc VAT
6 ft Laptop Power Cord - 3 Slot for UK
PXTNB3SUK6
6 ft Laptop Power Cord - 3 Slot for UK

Extend the Distance between your Laptop and Power Outlet by 6ft

7,99 € exc VAT
9,59 € inc VAT