Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft 14AWG Computer Power Cord Extension - C14 to C13 Power Cable

Product ID: PXT100143

Extend the power connection from your server to a PDU by up to 3ft

Features
  • 1x C14 connector, 1x C13 connector

  • Rated to carry 250V at 15A

  • 14 AWG wire

  • UL, RoHS Compliant

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
6,99 € EUR exc VAT
8,39 € inc VAT

ID: PXT100143

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PXT100143 C13 to C14 PDU Style Computer Power Extension Cord (3ft) features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher rated, heavier gauge cable, and connecting to Power Distribution Units (PDU).

Backed by Lifetime warranty, this PDU style extension cord/cable is designed and constructed for maximum durability.

The StarTech.com Advantage
  • Thicker 14AWG wire gauge construction provides maximum power handling capability, for larger devices
  • Backed by StarTech.com lifetime warranty , ensuring long-term reliability and performance
Applications
  • Extend the power connection from your server to a PDU by up to 3ft
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C13 Power
Connector B 1 - IEC 60320 C14 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Product Weight 0.2 kg [0.4 lb]
Wire Gauge 14 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 3 ft 14 AWG Computer Power Cord Extension - C14 to C13

* Product appearance and specifications are subject to change without notice.