StarTech.com

6 ft Laptop Power Cord - 3 Slot for UK

Extend the Distance between your Laptop and Power Outlet by 6ft

Product ID: PXTNB3SUK6

  • Portable, lightweight design
7,99 € EUR exc VAT
9,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 3
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C5 Power
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 0 cm [0 in]
Product Length 1.8 m [6 ft]
Product Width 0 mm [0 in]
Weight of Product 218 g [7.7 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 28 cm [11 in]
Package Length 14.6 cm [5.7 in]
Package Width 39 mm [1.5 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 6 ft Laptop Power Cord - 3 Slot for UK

Certifications