StarTech.com

C13 Power Cord - Schuko CEE7 to 2x C13 - 2 m

Power two devices at once from a single power outlet, perfect for dual-monitor setups

Product ID: PXT101YEU2M

  • Provide a connection distance of up to 1 meter between both devices
  • Maximize space on your power strip, surge protector or wall outlet
  • Guaranteed reliability with a lifetime warranty
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - CEE 7/7 Power (European) Plug
Connector B 2 - IEC 60320 C13 Power
Power
Input Current 10 A
Input Voltage 250 AC
Environmental
Humidity 20~80% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 1 cm [0.4 in]
Product Length 2 m [6.6 ft]
Product Width 12 mm [0.5 in]
Weight of Product 300 g [10.6 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 29 cm [11.4 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 305 g [10.8 oz]
What's in the Box
Included in Package 1 - power cable

Certifications

Related Products

2m Computer Power Cord - Schuko CEE7 to IEC 320 C19
PXTEUC192M
2m Computer Power Cord - Schuko CEE7 to IEC 320 C19

Power your computer from a grounded European power outlet

22,99 € exc VAT
27,59 € inc VAT
1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead
PXTNB3SEU1M
1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded European power outlet

4,99 € exc VAT
5,99 € inc VAT
2m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead
PXTNB3SEU2M
2m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power or charge your laptop from a grounded European power outlet

6,99 € exc VAT
8,39 € inc VAT
6 ft 2 Prong European Power Cord for PC Computers
PXT101EUR
6 ft 2 Prong European Power Cord for PC Computers

Power your PC from a grounded European power outlet

6,99 € exc VAT
8,39 € inc VAT