Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead

Product ID: PXTNB3SUK1M

Power your laptop from a grounded UK power outlet

Features
  • Rated to carry 250V at 2.5A

  • Fully molded strain relief connectors

Prices may be lower from Resellers:

INGAT
Available in
4,99 € EUR exc VAT
5,99 € inc VAT

ID: PXTNB3SUK1M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PXTNB3SUK1M 1m Laptop Power Cord features one BS 1363 (Type G) UK power plug and one 3-prong C5 connector, making it a suitable replacement cable for an HP, Toshiba or other compatible laptop equipped with a cloverleaf/C5 power connection.

Designed for durability and dependability, this Cloverleaf Power Cord is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • A convenient spare/replacement power cord that’s perfect for use on the road with grounded UK power outlets
  • Durable, reliable performance backed by StarTech.com lifetime warranty
Applications
  • Spare/replacement laptop power cable for use with grounded UK power outlets
  • Extend the connection distance between your laptop and power outlet by 1m
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C5 Power
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Product Weight 155 g [5.5 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Quantity 1
Shipping (Package) Weight 160 g [5.6 oz]
What's in the Box
Included in Package 1 - 1m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5
6 ft Laptop Power Cord - 3 Slot for UK
PXTNB3SUK6

6 ft Laptop Power Cord - 3 Slot for UK

Extend the Distance between your Laptop and Power Outlet by 6ft

7,99 € exc VAT
9,59 € inc VAT

2m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead
PXTNB3SUK2M

2m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded UK power outlet

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.