StarTech.com

1 m (3.3 ft.) UK Laptop Power Cord - BS-1363 to C7 (Figure 8)

Power your laptop from a UK power outlet

Product ID: PXTNB2SUK1M

  • Rated to carry 250V at 2.5A
  • Fully molded strain relief connectors
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The PXTNB2SUK1M 1m Laptop Power Cord features one BS 1363 (Type G) UK power plug and one 2-prong C7 connector, making it a suitable replacement cable for a Lenovo, IBM or other compatible laptop equipped with a C7 power connection.

Designed for durability and dependability, this UK plug / C7 Power Cord is backed by our Lifetime Warranty.

The StarTech.com Advantage

  • A convenient spare/replacement power cord that’s perfect for use on the road with UK power outlets
  • Durable, reliable performance backed by StarTech.com lifetime warranty

Applications

Spare/replacement laptop power cable for use with UK power outlets

Extend the connection distance between your laptop and power outlet by 1m

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 2
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Product Weight 113 g [4 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Quantity 1
Shipping (Package) Weight 121 g [4.3 oz]
What's in the Box
Included in Package 1 - 1m Laptop Power Cord 2 Slot for UK - BS-1363 to C7

Certifications