StarTech.com

1m Standard Laptop Power Cord - EU to C7 Power Cable Lead

Power your laptop from a European power outlet

Product ID: PXTNB2SEU1M

  • Rated to carry 250V at 2.5A
  • VDE, RoHS approval
  • Fully molded strain relief connectors
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 2
Connector(s)
Connector A 1 - CEE 7/16 Power (Europlug) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.000
Product Length 1 m [3.3 ft]
Product Width 0.000
Weight of Product 57 g [2 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 65 g [2.3 oz]
What's in the Box
Included in Package 1 - 1m Standard Laptop Power Cord - EU to C7

Certifications

Related Products

2m Standard Laptop Power Cord - EU to C7
PXT101NBEU
2m Standard Laptop Power Cord - EU to C7

An on-the-go cable solution for powering your laptop

4,99 € exc VAT
5,99 € inc VAT