StarTech.com

1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded European power outlet

Product ID: PXTNB3SEU1M

  • Rated to carry 250V at 2.5A
  • VDE, RoHS approval
  • Fully molded strain relief connectors
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - CEE 7/7 Power (European) Plug
Connector B 1 - IEC 60320 C5 Power
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Weight of Product 123 g [4.3 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 128 g [4.5 oz]
What's in the Box
Included in Package 1 - 1m 3 Prong Laptop Power Cord – Schuko CEE7 to C5

Certifications

Related Products

2m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead
PXTNB3SEU2M
2m 3 Prong Laptop Power Cord – Schuko CEE7 to C5 Clover Leaf Power Cable Lead

Power or charge your laptop from a grounded European power outlet

6,99 € exc VAT
8,39 € inc VAT