StarTech.com

18in SAS 29 Pin to SATA Cable with LP4 Power

Connect a SAS hard drive to a SATA controller.

Product ID: SAS729PW18

11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - LP4 (4 pin; Large Drive Power) Male
1 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Product Length 457.2 mm [18 in]
Weight of Product 30 g [1.1 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 35 g [1.2 oz]
What's in the Box
Included in Package 1 - 18in SAS 29 Pin to SATA Cable with LP4 Power

Certifications