Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com50cm Internal Serial Attached SCSI Mini SAS Cable - SFF8087 to 4x SFF8482
Connect a SAS Controller to 4 SAS drives
Product ID: SAS808782P50
- Supports up to 6Gbps throughput per channel
- 4x SFF-8482 connections, each with data and power
- 1x SFF-8087 connector
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SAS808782P50 Mini SAS to SAS cable (50cm) features one 36-pin SFF-8087 plug, which fans out to four individual 29-pin SFF-8482 receptacles, providing a reliable solution for connecting multiple SAS HDD drives (with both data and power) to a single mini SAS controller connection.
This high quality internal Mini SAS to SAS cable is designed for long-lasting dependability and reliable performance and is backed by our lifetime warranty.
The StarTech.com Advantage
- Saves money and reduces clutter by connecting 4x SFF-8482 SAS drives to 1x SFF-8087 SAS controller connection, through a single cable
- Provides reliable, high-performance drive and Mini SAS controller connectivity
- Backed by StarTech.com lifetime warranty
Applications
Connects four SAS hard drives to a SAS controller
SFF-8482 Connector will support SAS and SATA Hard Drives
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932061 | |
UPC Code | 065030848039 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug | |
Connector B | 4 - SATA Power (15 pin) Plug | |
4 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle | ||
Physical Characteristics | ||
Cable Length | 0.5 m [1.6 ft] | |
Color | Red | |
Product Height | 15 mm [0.6 in] | |
Product Length | 0.5 m [1.6 ft] | |
Product Weight | 0.1 kg [0.2 lb] | |
Product Width | 50 mm [2 in] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 50cm Serial Attached SCSI SAS Cable - SFF8087 to 4x SFF8482 |
Related Products
50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA
Connect a SATA/SAS Controller to 4 SATA drives
1m Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA
Connect a SATA/SAS Controller to 4 SATA drives
50cm SFF-8087 to 4x SATA - Internal Mini SAS to SATA Reverse Cable
Connect a Mini SAS backplane to a SAS / SATA RAID controller or motherboard
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SAS808782P50_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+