StarTech.com

50cm SFF-8087 to 4x SATA - Internal Mini SAS to SATA Reverse Cable

Connect a Mini SAS backplane to a SAS / SATA RAID controller or motherboard

Product ID: SAS8087S4R50

  • 6Gbps bandwidth per channel
  • 4x latching SATA connectors
  • Multi-lane design
  • Equivalent to Promise 3Ware CBL-SFF8087OCR-05M
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug
Connector B 4 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Red
Connector Style Latching
Product Height 1 cm [0.4 in]
Product Length 0.5 m [1.6 ft]
Product Width 18 mm [0.7 in]
Weight of Product 46 g [1.6 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 4 mm [0.2 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 50cm SAS Cable - SFF-8087 to 4x Latching SATA Reverse

Certifications

Related Products

50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA
SAS8087S450
50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Connect a SATA/SAS Controller to 4 SATA drives

34,99 € exc VAT
41,99 € inc VAT
1m Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA
SAS8087S4100
1m Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Connect a SATA/SAS Controller to 4 SATA drives

42,99 € exc VAT
51,59 € inc VAT