StarTech.com

Internal Mini-SAS Cable - SFF-8087 to SFF-8643 - 1 m

Connect a SAS controller to a SAS backplane

Product ID: SAS87431M

  • Compatible with 12Gbps SAS drives and backward compatible with 6Gbps SAS and SATA drives
  • Cost-effective replacement cable
  • Guaranteed reliability with a lifetime warranty
34,99 € EUR exc VAT
41,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil
Connector(s)
Connector A 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Latching Plug
Connector B 1 - SFF-8643 (36 pin, Internal HD Mini SAS) Plug
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 51 g [1.8 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 23 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 56 g [2 oz]
What's in the Box
Included in Package 1 - 1 m SFF-8087 to SFF-8643 Cable

Certifications