StarTech.com

12in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

Product ID: SATA12

  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 12" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 7
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Connector Style Non Latching
Product Length 304.8 mm [12 in]
Weight of Product 12 g [0.4 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - 12in SATA Serial ATA Cable

Certifications

Related Products

12in Latching SATA Cable
LSATA12
12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,59 € inc VAT
18in Latching SATA Cable
LSATA18
18in Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

3,99 € exc VAT
4,79 € inc VAT
12in SATA Serial ATA Cable
SATA8
8in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA18
18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA24
24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

3,99 € exc VAT
4,79 € inc VAT
12in SATA Serial ATA Cable
SATA6
6in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT