StarTech.com

12in 15 pin SATA Power Extension Cable

Extend a SATA Power Connection by up to 12in

Product ID: SATAPOWEXT12

  • Male to Female (15-pin) SATA Power Connectors
  • Offers 12” in cable length
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Height 10 mm [0.4 in]
Product Length 304.8 mm [12 in]
Product Weight 23 g [0.8 oz]
Product Width 25 mm [1 in]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 28 g [1 oz]
What's in the Box
Included in Package 1 - 12in 15 pin SATA Power Extension Cable

Certifications

Related Products

8in 15 pin SATA Power Extension Cable
SATAPOWEXT8
8in 15 pin SATA Power Extension Cable

Extend SATA Power Connections by up to 8in

5,99 € exc VAT
7,19 € inc VAT
12in 22 Pin SATA Power and Data Extension Cable
SATA22PEXT
12in 22 Pin SATA Power and Data Extension Cable

Extend SATA Power and Data Connections by up to 1ft

8,99 € exc VAT
10,79 € inc VAT
0.3m SATA Extension Cable
SATAEXT30CM
0.3m SATA Extension Cable

Extend SATA Data Connections by up to 30cm (12in)

7,99 € exc VAT
9,59 € inc VAT