StarTech.com

12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

Product ID: LSATA12

  • 2x Latching SATA connectors
  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 12" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Connector Style Latching
Product Length 304.8 mm [12 in]
Weight of Product 11 g [0.4 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package 1 - 12in Latching SATA Cable

Certifications