Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in SATA to Right Side Angle SATA Serial ATA Cable

Product ID: SATA12RSA1

Make a right side-angled connection to your SATA drive, for installation in narrow spaces

Features
  • 1x SATA connector

  • 1x Right side-angled SATA connector

  • Supports full SATA 3.0 6Gbps bandwidth

More Features . . .
  • Compatible with both 3.5" and 2.5" SATA hard drives

  • Provides 12" in cable length

Prices may be lower from Resellers:

INGAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: SATA12RSA1

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SATA12RSA1 Right Side-Angled SATA Cable (12-inch) features one straight and one right side-angled (7-pin) data receptacle, which positions the cable so that it runs parallel to the drive ports – ideal for connectivity in narrow spaces, enabling installation of the drive as needed within the system case.

The cable also features a flexible low profile design that helps improve airflow and reduce clutter in your computer case, which helps keep the case clean and cool.

Constructed of only top quality materials and designed for optimum performance and reliability this 12" SATA cable supports full SATA 3.0 bandwidth (up to 6Gbps) when used with SATA 3.0 compliant drives and is backed by our lifetime warranty.

The StarTech.com Advantage
  • Provides maximum flexibility for positioning SATA drives within a computer case, using a right side-angled SATA connector that easily fits into narrow spaces
  • Helps ensure optimum system performance by reducing clutter and increasing airflow within the computer/server case, using a thin cable design
  • Offers a reliable connection, guaranteed by a StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
  • Server and storage subsystem applications
  • High-end workstation drive installations
  • Connections to SATA Drive Arrays
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Product Length 304.8 mm [12 in]
Product Weight 11 g [0.4 oz]
Wire Gauge 26 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 17 g [0.6 oz]
What's in the Box
Included in Package 1 - 12in SATA to Right Side Angle SATA Serial ATA Cable
18in SATA to Left Side Angle SATA Serial ATA Cable
SATA18LSA1

18in SATA to Left Side Angle SATA Serial ATA Cable

Make a left side-angled connection to your SATA drive, for installation in narrow spaces

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.