StarTech.com

18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

Product ID: SATA18

  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 18" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Environmental
Humidity 50% relative humidity
Operating Temperature 20°C to 80°C (68°F to 176°F)
Storage Temperature 24°C to 25°C (75.2°F to 77°F)
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Product Height 6.200
Product Length 457.2 mm [18 in]
Product Width 14.000
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 0.6 mm [0 in]
Package Length 12.8 cm [5 in]
Package Width 21.9 cm [8.6 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 18in SATA Serial ATA Cable

Certifications