StarTech.com

18in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA18RA1

  • 1x SATA connector
  • 1x Right-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 18" in cable length
3,99 € EUR exc VAT
4,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Environmental
Humidity 50% relative humidity
Operating Temperature 20°C to 80°C (68°F to 176°F)
Storage Temperature 24°C to 25°C (75.2°F to 77°F)
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Connector Style Straight to Right Angle
Product Height 0.000
Product Length 457.2 mm [18 in]
Product Width 0.000
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 0.6 mm [0 in]
Package Length 12.8 cm [5 in]
Package Width 219.5 mm [8.6 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 18in SATA to Right Angle SATA Serial ATA Cable

Certifications

Related Products

12in SATA to Right Angle SATA Serial ATA Cable
SATA6RA1
6in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

2,99 € exc VAT
3,59 € inc VAT
12in SATA to Right Angle SATA Serial ATA Cable
SATA8RA1
8in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

2,99 € exc VAT
3,59 € inc VAT
12in SATA to Right Angle SATA Serial ATA Cable
SATA24RA1
24in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT
12in SATA to Right Angle SATA Serial ATA Cable
SATA36RA1
36in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,99 € inc VAT
12in SATA Serial ATA Cable
SATA6
6in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA8
8in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA12
12in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA18
18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
12in SATA Serial ATA Cable
SATA24
24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

3,99 € exc VAT
4,79 € inc VAT
12in SATA Serial ATA Cable
SATA36
36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

2,99 € exc VAT
3,59 € inc VAT
6in SATA to Left Angle SATA Serial ATA Cable
SATA6LA1
6in SATA to Left Angle SATA Serial ATA Cable

Make a Left-Angled Connection to your SATA Drive, for Installation in Tight Spaces

2,99 € exc VAT
3,59 € inc VAT
12in SATA to Left Angle SATA Serial ATA Cable
SATA12LA1
12in SATA to Left Angle SATA Serial ATA Cable

Make a left-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT
12in SATA to Left Angle SATA Serial ATA Cable
SATA18LA1
18in SATA to Left Angle SATA Serial ATA Cable - F/F

Make a left-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT
18in SATA to Left Side Angle SATA Serial ATA Cable
SATA18LSA1
18in SATA to Left Side Angle SATA Serial ATA Cable

Make a left side-angled connection to your SATA drive, for installation in narrow spaces

2,99 € exc VAT
3,59 € inc VAT
6in Latching SATA Cable
LSATA6
6in Latching SATA Cable

Secure latching SATA cable designed for new system boards and SATA hard drives

2,99 € exc VAT
3,59 € inc VAT
8in Latching SATA to SATA Cable - F/F
LSATA8
8in Latching SATA to SATA Cable - F/F

Secure latching SATA cable designed for new system boards and SATA hard drives

3,99 € exc VAT
4,79 € inc VAT
12in Latching SATA Cable
LSATA12
12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,59 € inc VAT
18in Latching SATA Cable
LSATA18
18in Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

3,99 € exc VAT
4,79 € inc VAT
6in Latching Round SATA to Right Angle SATA Serial ATA Cable
LSATARND6R1
6in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,99 € inc VAT
Round Latching SATA Cable
LSATARND12
12in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

3,99 € exc VAT
4,79 € inc VAT

Accessories