StarTech.com

0.3m SATA Extension Cable

Extend SATA Data Connections by up to 30cm (12in)

Product ID: SATAEXT30CM

  • Offers 30 centimeters (12in) in length for greater flexibility
  • Compliant with Serial ATA III Specifications
  • Supports data transfer rates up to 6 Gbps
  • Specially designed to improve system airflow and route ability
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Plug
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Red
Product Length 0.3 m [1 ft]
Weight of Product 10 g [0.4 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 16.8 cm [6.6 in]
Package Quantity 1
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package 1 - 30 cm SATA Data Extension Cable

Certifications

Related Products

12in 22 Pin SATA Power and Data Extension Cable
SATA22PEXT
12in 22 Pin SATA Power and Data Extension Cable

Extend SATA Power and Data Connections by up to 1ft

8,99 € exc VAT
10,79 € inc VAT