StarTech.com

36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

Product ID: SATA36

  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 36" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 914.4 mm [36 in]
Color Red
Connector Style Straight
Product Height 6.200
Product Length 914.4 mm [36 in]
Product Width 14.000
Weight of Product 240 g [8.5 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 250 g [8.8 oz]
What's in the Box
Included in Package 1 - 36in SATA Serial ATA Cable

Certifications

Related Products

12in SATA to Right Angle SATA Serial ATA Cable
SATA36RA1
36in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,99 € inc VAT