StarTech.com

36in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA36RA1

  • 1x SATA connector
  • 1x Right-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 36" in cable length
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 914.4 mm [36 in]
Color Red
Connector Style Straight to Right Angle
Product Length 914.4 mm [36 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 36in SATA to Right Angle SATA Serial ATA Cable

Certifications

Related Products

12in SATA Serial ATA Cable
SATA36
36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

2,99 € exc VAT
3,59 € inc VAT