Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com8in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
Product ID: SATA8
- Supports full SATA 3.0 6Gbps bandwidth
- Compatible with both 3.5" and 2.5" SATA hard drives
- Provides 8" in cable length
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SATA8 Serial ATA Cable features two 7-pin data receptacles and supports full SATA 3.0 bandwidth of up to 6Gbps when used with SATA 3.0 compliant drives.
Featuring a low profile, yet durable construction, the flexible design improves airflow and reduces clutter in your computer case, helping to keep the case clean and cool.
Constructed of only top quality materials and designed for optimum performance and reliability this 8" SATA cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
- Backed by StarTech.com lifetime warranty, ensuring a dependable connection
Applications
Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
Server and storage subsystem applications
High-end workstation drive installations
Connections to SATA Drive Arrays
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931144 | |
UPC Code | 065030840750 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Number of Conductors | 7 | |
Performance | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector A | 1 - SATA (7 pin, Data) Receptacle | |
Connector B | 1 - SATA (7 pin, Data) Receptacle | |
Physical Characteristics | ||
Cable Length | 203.2 mm [8 in] | |
Color | Red | |
Connector Style | Non Latching | |
Product Length | 203.2 mm [8 in] | |
Product Weight | 13.3 g [0.5 oz] | |
Wire Gauge | 26 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 10 g [0.4 oz] | |
What's in the Box | ||
Included in Package | 1 - 8in SATA Serial ATA Cable |
Related Products
6in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
12in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
18in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
24in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
18in Latching SATA Cable
SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SATA8_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+