Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8in 15 pin SATA Power Extension Cable

Product ID: SATAPOWEXT8

Extend SATA Power Connections by up to 8in

Features
  • Male 15-pin to Female 15-pin SATA Connectors

Prices may be lower from Resellers:

INGAT
Available in
5,99 € EUR exc VAT
7,19 € inc VAT

ID: SATAPOWEXT8

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SATAPOWEXT8 8-inch, 15-Pin SATA Power Extension Cable enables you to extend the reach between internal SATA power and drive connections by up to 8 inches.

The extension simplifies drive installation by overcoming typical connection limitations, and it reduces the risk of damage to the drive or motherboard SATA connectors by eliminating the need to strain or stretch the cable in order to make the necessary connection.

The StarTech.com Advantage
  • Extend the reach from the SATA power connection to your SATA drive connection by up to 8in
  • Eliminates the need to bend or strain the cable to account for a lack of space
  • Backed by a StarTech.com lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Allows flexibility in cable placement when building or upgrading systems
  • Extend backplane adapter connections
  • Extend Drive Dock connections
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 203.2 mm [8 in]
Product Height 0 m [0 ft]
Product Length 0.2 m [0.7 ft]
Product Weight 17 g [0.6 oz]
Product Width 0 m [0.1 ft]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - 8in 15 Pin SATA Power Extension Cable
12in 22 Pin SATA Power and Data Extension Cable
SATA22PEXT

12in 22 Pin SATA Power and Data Extension Cable

Extend SATA Power and Data Connections by up to 1ft

8,99 € exc VAT
10,79 € inc VAT

12in 15 pin SATA Power Extension Cable
SATAPOWEXT12

12in 15 pin SATA Power Extension Cable

Extend a SATA Power Connection by up to 12in

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.