StarTech.com

12in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector

Product ID: SLSATAF12

  • 1x SATA connector
  • 1x LP4 power connector
  • 1x Slimline SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with Slimline SATA optical drives
  • Provides 12" in cable length
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Connector B 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Connector Style Straight
Product Height 91.5 cm [36 in]
Product Length 304.8 mm [12 in]
Product Width 7.8 mm [0.3 in]
Weight of Product 32 g [1.1 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 37 g [1.3 oz]
What's in the Box
Included in Package 1 - 12in Slim SATA to SATA & LP4 cable

Certifications

Related Products

20in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF20
20in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector.

8,99 € exc VAT
10,79 € inc VAT
36in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF36
36in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector.

8,99 € exc VAT
10,79 € inc VAT