StarTech.com

0.5m Slimline SATA Female to SATA with SATA Power Cable Adapter

Connect a Slimline SATA optical drive to a regular SATA controller and power connection

Product ID: SLSATAF50CMS

  • Compliant with Serial ATA III Specifications
  • Offers 0.5 meters in length for greater flexibility
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
1 - SATA Power (15 pin) Plug
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Red
Product Height 0.000
Product Length 0.5 m [1.6 ft]
Product Width 0.000
Weight of Product 28 g [1 oz]
Wire Gauge 26 AWG (0.404 mm)
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 0.5 m Slimline SATA Female to SATA with SATA Power Cable Adapter

Certifications

Related Products

12in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF12
12in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector

6,99 € exc VAT
8,39 € inc VAT
20in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF20
20in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector.

8,99 € exc VAT
10,79 € inc VAT
36in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF36
36in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector.

8,99 € exc VAT
10,79 € inc VAT