StarTech.com

2 m (6.6 ft.) Angled Lightning to USB Cable - Apple MFi Certified - White

Durable Lightning Cable | Reinforced with Aramid Fiber | Extra-Long Strain Relief

Product ID: RUSBLTMM2MWR

  • Charge your devices with a cable designed to stay out of your way and built to withstand your daily routine.
  • Protected against the stress of frequent twists, this Lightning cable is reinforced with aramid fiber.
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180-degree angle.
View More
  • Provide flexible connections with this MFi Certified Lightning cable with a soft TPE jacket.
  • Shielded against EMI, this heavy-duty Lightning cable has a metal guard protecting the circuit board.
24,99 € EUR exc VAT
29,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Angled
Product Height 5 cm [2 in]
Product Length 2 m [6.6 ft]
Product Width 135 mm [5.3 in]
Weight of Product 45 g [1.6 oz]
Wire Gauge 22/32 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 18.3 cm [7.2 in]
Package Width 75 mm [3 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 2 m Lightning Cable

Certifications

Related Products

3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - White
RUSBLTMM1M
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - White

Durable Lightning Cable | Kevlar® Aramid Fiber | EMI Protection | TPE Cable Jacket

19,99 € exc VAT
23,99 € inc VAT
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - White
RUSBLTMM2M
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - White

Durable Lightning Cable | Kevlar® Aramid Fiber | EMI Protection | TPE Cable Jacket

22,99 € exc VAT
27,59 € inc VAT
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - Black
RUSBLTMM2MB
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - Black

Durable Lightning Cable | Kevlar® Aramid Fiber | EMI Protection | TPE Cable Jacket

22,99 € exc VAT
27,59 € inc VAT
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - Black
RUSBLTMM1MB
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - Black

Durable Lightning Cable | Kevlar® Aramid Fiber | EMI Protection | TPE Cable Jacket

19,99 € exc VAT
23,99 € inc VAT
1 m (3.3 ft.) Angled Lightning to USB Cable- Apple MFi Certified - White
New
RUSBLTMM1MWR
1 m (3.3 ft.) Angled Lightning to USB Cable- Apple MFi Certified - White

Durable Lightning Cable | Reinforced with Aramid Fiber | Extra-Long Strain Relief

21,99 € exc VAT
26,39 € inc VAT
1 m (3.3 ft.) Angled Lightning to USB Cable- Apple MFi Certified - Black
New
RUSBLTMM1MBR
1 m (3.3 ft.) Angled Lightning to USB Cable- Apple MFi Certified - Black

Durable Lightning Cable | Reinforced with Aramid Fiber | Extra-Long Strain Relief

21,99 € exc VAT
26,39 € inc VAT
2 m (6.6 ft.) Angled Lightning to USB Cable - Apple MFi Certified - Black
New
RUSBLTMM2MBR
2 m (6.6 ft.) Angled Lightning to USB Cable - Apple MFi Certified - Black

Durable Lightning Cable | Reinforced with Aramid Fiber | Extra-Long Strain Relief

24,99 € exc VAT
29,99 € inc VAT