Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 m (6.6 ft.) USB C to Lightning Cable - Apple MFi Certified - Black
Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket
Product ID: RUSBCLTMM2MB
- Charge your devices using an MFi certified Lightning cable built to withstand your daily routine
- Durable Lightning cable is reinforced with Kevlar aramid fiber for increased tensile strength that is 5x stronger than steel
- Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
- With a soft TPE jacket, it provides flexible connections with this 2-meter Lightning to USB cable
- This heavy-duty Lightning cable has a metal protective guard around the circuit board to provide shielding against EMI
This 2 m (6.5 ft.) black USB C to Lightning cable withstands the daily demands of charging and syncing your iPad, iPhone or other mobile devices featuring the Lightning connector. Tested to endure strenuous wear and tear and winter and summer in-car use, the strong and rugged cable is a must-have for both business and consumer applications.
Built for Daily Use
The durable USB C to Lightning cable has aramid fiber reinforcement that shelters it from the stress of frequent bends and twists. This also lets the heavy duty cable flex without over-stretching and strengthens the core of the cable.
Cable Key Features
- Aramid fiber adds strength and durability to the cable
- Insulated conductors reduce friction, provide more flexibility
- EMI (electromagnetic interference) protection with aluminum-mylar foil with braided shielding
- TPE (thermoplastic elastomer) cable jacket is softer and more flexible than a standard PVC cable and environmentally friendly
Flexible Strain Relief
The reinforced cable is constructed to prevent the connector from separating from the jacket. The extra-long strain relief molding is tested to withstand over 10,000+ bend cycles at a 180° angle. Plus, the improved inner molding resists cracking and reduces cable damage.
Connector Key Features
- Lightning connector provides 12W so your charger can charge your iOS devices
- Metal shield protects circuit board from EMI and reinforces the connection point
- Strain relief tested to tolerate over 10,000+ bend cycles at a 180° angle
RUSBCLTMM2MB is an Apple MFi certified Lightning cable backed by a StarTech.com 2-year warranty.
Note: DuPont™ and Kevlar® are trademarks or registered trademarks of E.I. du Pont de Nemours and Company.
Applications
- Charge and sync your Lightning mobile devices
Product Numbers
Ingram Austria
V934793
UPC Code
065030882309
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | TPE - Thermoplastic Elastomers | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - Apple Lightning Connector (8-pin) Male | |
1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male | ||
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 0.6 cm [0.2 in] | |
Product Length | 2000 mm [78.7 in] | |
Product Width | 12 mm [0.5 in] | |
Weight of Product | 46 g [1.6 oz] | |
Wire Gauge | 22/32 AWG | |
Packaging Information | ||
Package Height | 30 mm [1.2 in] | |
Package Length | 183 mm [7.2 in] | |
Package Width | 75 mm [3 in] | |
Shipping (Package) Weight | 26 g [0.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 2 m Lightning Cable |
Related Products
1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - Black
Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket
1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - White
Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket
2 m (6.6 ft.) USB C to Lightning Cable - Apple MFi Certified - White
Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket
Product Support
Data Sheets
-
RUSBCLTMM2MB_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter