StarTech.com

USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

Product ID: USBLT30CMW

  • 1x Apple Lightning (8-pin) Connector
  • 1x USB 'A' male connector
  • Reversible Lightning connector
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
19,99 € EUR exc VAT
23,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The USBLT30CMW 30cm White Lightning to USB Cable for iPhone, iPod, and iPad provides a reliable solution for charging and syncing your newer generation Apple® mobile devices with your PC or Mac® computer, through an available USB port.

Perfect for close-range device connections, our shorter Lightning USB cables provide a portable solution that makes them perfect for carrying as a laptop accessory. Plus, the reversible 8-pin Lightning connector can be plugged into your iOS-enabled device with either side facing up, meaning there is no wrong way of inserting the cable into the device.

This durable cable is Apple MFi certified and backed by StarTech.com's 2-year Warranty to ensure dependable performance.

The StarTech.com Advantage

  • Complements your white Apple mobile devices
  • No incorrect way of plugging the connector into your mobile device
  • Ideal for close-range device connections
  • Lightweight, portable cable, suitable for carrying as a laptop accessory

Applications

Charge and Sync Lightning-equipped Apple mobile digital devices

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color White
Connector Style Straight
Product Length 0.3 m [1 ft]
Product Weight 13.9 g [0.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 33.9 g [1.2 oz]
What's in the Box
Included in Package 1 - 0.3m White Apple Lighting Connector to USB Cable

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - White
USBLT15CMW
USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
22,79 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White
USBLT1MW
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - White
USBLT2MW
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
25,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White
USBLT3MW
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Metal - 1 m  (3 ft.) - White
USBLTM1MWH
USB to Lightning Cable - Apple MFi Certified - Metal - 1 m (3 ft.) - White

Create stylish and durable connections to your Apple devices

22,99 € exc VAT
27,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Slim - 1 m (3 ft.) - White
USBLT1MWS
USB to Lightning Cable - Apple MFi Certified - Slim - 1 m (3 ft.) - White

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
19,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - White
USBLT1MWR
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - White

Charge or sync your iPhone, iPod or iPad with the cable out of the way

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.) - White
USBLT2MWR
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.) - White

Charge or Sync your iPhone, iPod, or iPad over longer distances, keeping the cable out of the way

20,99 € exc VAT
25,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Metal - 1 m  (3 ft.) - Black
USBLTM1MBK
USB to Lightning Cable - Apple MFi Certified - Metal - 1 m (3 ft.) - Black

Create stylish and durable connections to your Apple devices

22,99 € exc VAT
27,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black
USBLT15CMB
USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
22,79 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Slim -1 m (3 ft.) - Black
USBLT1MBS
USB to Lightning Cable - Apple MFi Certified - Slim -1 m (3 ft.) - Black

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
19,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
USBLT1MB
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black
USBLT2MB
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
25,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black
USBLT3MB
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
Lightning to USB cable - coiled - 0.3m (1ft), white
USBCLT30CMW
Lightning to USB cable - coiled - 0.3m (1ft), white

Charge your iPad or iPhone inside its car mount

15,99 € exc VAT
19,19 € inc VAT
Lightning to USB Cable - Coiled - 0.6m (2ft), White
USBCLT60CMW
Lightning to USB Cable - Coiled - 0.6m (2ft), White

Charge your iPad or iPhone inside its car mount

17,99 € exc VAT
21,59 € inc VAT
1m (3ft) Yellow Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MYL
1m (3ft) Yellow Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
1m (3ft) Pink Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MPK
1m (3ft) Pink Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MBL
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MGN
1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black
USBLT30CMB
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
23,99 € inc VAT
0.3m (1ft) Coiled Black Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBCLT30CMB
0.3m (1ft) Coiled Black Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 1ft coiled cable

16,99 € exc VAT
20,39 € inc VAT
0.6m (2ft) Coiled Black Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBCLT60CMB
0.6m (2ft) Coiled Black Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 2ft coiled cable

17,99 € exc VAT
21,59 € inc VAT
Apple Lightning Cable with LED Charging Light - 1 m (3 ft.)
USBLTL1MB
Apple Lightning Cable with LED Charging Light - 1 m (3 ft.)

Know when your iPhone, iPod or iPad is fully charged

23,99 € exc VAT
28,79 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - Black
USBLT1MBR
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - Black

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black
USBLT2MBR
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

22,99 € exc VAT
27,59 € inc VAT
White Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad
USBUBLTW
White Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

22,99 € exc VAT
27,59 € inc VAT
White Apple 8-pin Lightning Connector to Micro USB Adapter for iPhone / iPod / iPad
USBUBLTADPW
White Apple 8-pin Lightning Connector to Micro USB Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

16,99 € exc VAT
20,39 € inc VAT
Black Apple 8-pin Lightning Connector to Micro USB Adapter for iPhone / iPod / iPad
USBUBLTADPB
Black Apple 8-pin Lightning Connector to Micro USB Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

12,99 € exc VAT
15,59 € inc VAT
Black Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad
USBUBLTB
Black Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

22,99 € exc VAT
27,59 € inc VAT
Apple Lightning or Micro USB to USB cable - 1m (3ft), black
LTUB1MBK
Apple Lightning or Micro USB to USB cable - 1m (3ft), black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
34,79 € inc VAT
USB Multi-Charger Cable - Lightning, USB-C, Micro-B - Braided - 1 m (3 ft.)
LTCUB1MGR
USB Multi-Charger Cable - Lightning, USB-C, Micro-B - Braided - 1 m (3 ft.)

Charge or sync your Apple Lightning, USB Type-C, or Micro-USB mobile device using a single cable

32,99 € exc VAT
39,59 € inc VAT
Apple Lightning or Micro USB to USB Cable - 1m (3ft), White
LTUB1MWH
Apple Lightning or Micro USB to USB Cable - 1m (3ft), White

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
34,79 € inc VAT
Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black
LTADUB1MB
Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

24,99 € exc VAT
29,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a Lightning cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Mobile device

  • USB port or controller card

  • Lightning cable

To test your setup components, try the following:

  • Use the mobile device, USB controller card, and Lightning cable in another setup to see if the problem is with the components or the setup.

  • Use a different mobile device, USB port, and Lightning cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the mobile device, USB port or controller card, and Lightning cable, it is recommended that you do the following:

  • Make sure that the cable is firmly inserted in the USB and Lightning ports.

  • If you are using a USB charging adapter, verify that the USB output can power other USB devices.