StarTech.com

0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - White

Charge your iPad or iPhone inside its car mount

Product ID: USBCLT30CMW

  • Flexible, coiled construction great for charging your car-mounted iPad or iPhone
  • Compact design fits nicely inside any carrying case
15,99 € EUR exc VAT
19,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color White
Connector Style Straight
Product Height 0 cm [0 in]
Product Length 0.3 m [1 ft]
Product Width 0 mm [0 in]
Weight of Product 15 g [0.5 oz]
Wire Gauge 28/30 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 20.2 cm [8 in]
Package Quantity 1
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 62 g [2.2 oz]
What's in the Box
Included in Package 1 - 0.3m/1ft White USB to Lightning Coiled Cable for iPhone/iPad/iPod

Certifications

Related Products

0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black
USBCLT30CMB
0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 1ft coiled cable

16,99 € exc VAT
20,39 € inc VAT
0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black
USBCLT60CMB
0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 2ft coiled cable

17,99 € exc VAT
21,59 € inc VAT