StarTech.com

0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - White

Charge your iPad or iPhone inside its car mount

Product ID: USBCLT60CMW

  • Flexible, coiled construction great for charging your car-mounted iPad or iPhone
  • Compact design fits nicely inside any carrying case
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 0.6 m [2 ft]
Color White
Connector Style Straight
Product Length 0.6 m [2 ft]
Weight of Product 20 g [0.7 oz]
Wire Gauge 28/30 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 20.2 cm [8 in]
Package Quantity 1
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 67 g [2.4 oz]
What's in the Box
Included in Package 1 - 0.6m White USB to Lightning Coiled Cable for iPhone/iPad/iPod

Certifications